(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert for tang drill big / 6 cutting edge insert.
[Features]
·WWMU-DS: 6 cutting edge insert for tang drill big. With DS breaker for stainless steel and low carbon steel.
·XPMT-DJ: Insert for tongue drill big. With a general-purpose DJ breaker.
·XPMT-DW: Insert for tongue drill big. With DW chipbreaker for high feed machining.
·XPMT-DS: Insert for tongue drill big. With DS chipbreaker for stainless steel machining.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape (First Character in Model Number) | Clearance Angle | Work Material | Data for CAM / Tool Management Software | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 471.91 | TGY CUTTING TOOLS | 10 Piece(s) | 19 Day(s) | W (Hexagonal) | - | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Difficult-To-Cut Materials / High-Hardness Material | zoller | 707-3895 | ||
฿ 471.91 | TGY CUTTING TOOLS | 10 Piece(s) | 19 Day(s) | W (Hexagonal) | - | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Difficult-To-Cut Materials / High-Hardness Material | zoller | 707-3917 | ||
฿ 472.17 | TGY CUTTING TOOLS | 10 Piece(s) | 19 Day(s) | Others | P (11°) | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Difficult-To-Cut Materials / High-Hardness Material | - | 707-4701 | ||
฿ 472.17 | TGY CUTTING TOOLS | 10 Piece(s) | 19 Day(s) | Others | P (11°) | Steel / Stainless Steel / Non-Ferrous Metal / Difficult-To-Cut Materials | - | 707-4727 | ||
฿ 472.17 | TGY CUTTING TOOLS | 10 Piece(s) | 19 Day(s) | Others | P (11°) | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Difficult-To-Cut Materials / High-Hardness Material | - | 707-4735 | ||
฿ 488.50 | TGY CUTTING TOOLS | 10 Piece(s) | 19 Day(s) | Others | P (11°) | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Difficult-To-Cut Materials / High-Hardness Material | - | 707-4751 | ||
฿ 488.50 | TGY CUTTING TOOLS | 10 Piece(s) | 19 Day(s) | Others | P (11°) | Steel / Stainless Steel / Non-Ferrous Metal / Difficult-To-Cut Materials | - | 707-4778 | ||
฿ 488.50 | TGY CUTTING TOOLS | 10 Piece(s) | 19 Day(s) | Others | P (11°) | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Difficult-To-Cut Materials / High-Hardness Material | - | 707-4786 | ||
฿ 571.95 | TGY CUTTING TOOLS | 10 Piece(s) | 19 Day(s) | Others | P (11°) | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Difficult-To-Cut Materials / High-Hardness Material | - | 707-4808 | ||
฿ 571.95 | TGY CUTTING TOOLS | 10 Piece(s) | 19 Day(s) | Others | P (11°) | Steel / Stainless Steel / Non-Ferrous Metal / Difficult-To-Cut Materials | - | 707-4824 | ||
฿ 571.95 | TGY CUTTING TOOLS | 10 Piece(s) | 19 Day(s) | Others | P (11°) | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Difficult-To-Cut Materials / High-Hardness Material | - | 707-4832 | ||
฿ 448.59 | TGY CUTTING TOOLS | 10 Piece(s) | 19 Day(s) | Others | P (11°) | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Difficult-To-Cut Materials / High-Hardness Material | - | 707-4603 | ||
฿ 448.59 | TGY CUTTING TOOLS | 10 Piece(s) | 19 Day(s) | Others | P (11°) | Steel / Stainless Steel / Non-Ferrous Metal / Difficult-To-Cut Materials | - | 707-4620 | ||
฿ 448.59 | TGY CUTTING TOOLS | 10 Piece(s) | 19 Day(s) | Others | P (11°) | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Difficult-To-Cut Materials / High-Hardness Material | - | 707-4638 | ||
฿ 448.59 | TGY CUTTING TOOLS | 10 Piece(s) | 19 Day(s) | Others | P (11°) | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Difficult-To-Cut Materials / High-Hardness Material | - | 707-4654 | ||
฿ 448.59 | TGY CUTTING TOOLS | 10 Piece(s) | 19 Day(s) | Others | P (11°) | Steel / Stainless Steel / Non-Ferrous Metal / Difficult-To-Cut Materials | - | 707-4671 | ||
฿ 448.59 | TGY CUTTING TOOLS | 10 Piece(s) | 19 Day(s) | Others | P (11°) | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Difficult-To-Cut Materials / High-Hardness Material | - | 707-4689 | ||
฿ 608.23 | TGY CUTTING TOOLS | 10 Piece(s) | 19 Day(s) | Others | P (11°) | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Difficult-To-Cut Materials / High-Hardness Material | - | 707-4859 | ||
฿ 608.23 | TGY CUTTING TOOLS | 10 Piece(s) | 19 Day(s) | Others | P (11°) | Steel / Stainless Steel / Non-Ferrous Metal / Difficult-To-Cut Materials | - | 707-4875 | ||
฿ 608.23 | TGY CUTTING TOOLS | 10 Piece(s) | 19 Day(s) | Others | P (11°) | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Difficult-To-Cut Materials / High-Hardness Material | - | 707-4883 | ||
฿ 674.75 | TGY CUTTING TOOLS | 10 Piece(s) | 19 Day(s) | Others | P (11°) | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Difficult-To-Cut Materials / High-Hardness Material | - | 709-5457 | ||
฿ 674.75 | TGY CUTTING TOOLS | 10 Piece(s) | 19 Day(s) | Others | P (11°) | Steel / Stainless Steel / Non-Ferrous Metal / Difficult-To-Cut Materials | - | 709-5473 | ||
฿ 674.75 | TGY CUTTING TOOLS | 10 Piece(s) | 19 Day(s) | Others | P (11°) | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Difficult-To-Cut Materials / High-Hardness Material | - | 709-5481 |
Loading...
Material Type | General Material Type |
---|
How can we improve?
How can we improve?