1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sandvik T-Max P Lathe Negative Tip 1105

SDV INSERTS

Sandvik T-Max P Lathe Negative Tip 1105
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 695.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Coated carbide tip.
· Hexagonal 80° Tip
· Negative Insert
[Applications]
· For heat-resistant alloy processing
· For Finish Machining

 
Part Number
WNMG080412QM1105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipQuantity

฿ 695.00

SDV INSERTS 10 Piece(s) 15 Day(s) 10

Loading...

  1. 1

Basic Information

Selfishly No-hand Specifications For General Steel and Heat-Resistant Alloy Processing, For Semi-Processing Trusco Code 601-6898
Quantity 10

Please check the type/dimensions/specifications of the part WNMG080412QM1105 in the Sandvik T-Max P Lathe Negative Tip 1105 series.