1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sandvik CoroDrill Delta-C Carbide Solid Drill 1220

Sandvik CoroDrill Delta-C Carbide Solid Drill 1220
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,169.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A solid drill that makes high-precision yet excellent surface roughness achievable.
· Long and stable product life is achieved with TiN and TiAlN multiple-layer coating.
· Versatile material applicable to any kind of workpiece.
[Applications]
· For drilling any kind of workpiece.

 
Part Number
R840-0300-30-A0A-1220
R840-0900-50-A0A-1220
R840-1100-50-A0A-1220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Trusco Code

฿ 4,169.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 362610-5467

฿ 7,481.10

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 9103610-5599

฿ 10,247.62

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 11118610-5611

Loading...

  1. 1

Basic Information

Tool Material Type Carbide