1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sandvik T-Max P Positive Tip Shank Bit

Sandvik T-Max P Positive Tip Shank Bit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,190.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The first recommended turning tool for outer diameter roughing and finishing, it has a negative insert and center hole, allowing speedy and accurate indexing.
[Applications]
· Outer diameter turning/negative insert supported.
· Support from rough machining to finish machining.

 
Part Number
PRDCN3232P20
PRGCL2020K12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTrusco Code

฿ 8,817.07

SDV CUTTING TOOLS 1 Piece(s) 40 Day(s) 609-9220

฿ 6,190.06

SDV HOLDER 1 Piece(s) 40 Day(s) 137-0146

Loading...

  1. 1

Basic Information

Details Type Outer diameter turning/negative tip supported. Supports operations from rough machining to finishing.