(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· CA525: Special substrate with excellent high-temperature distortion resistance properties and toughened film with a reinforced interface achieve stable machining and long life.
· Our first recommended grade for intermittent through general machining of steel.
[Applications]
· For lathe turning
· CA525: The foremost recommended general purpose grade supporting rough to intermittent machining of steel
Breaker Use | Finish | JAN Code | 4960664710973 | Trusco Code | 771-4726 |
---|---|---|---|---|---|
Remarks | For turning, CA525: the foremost recommended general purpose grade material supporting rough to intermittent machining of steel | Number Contained In A Packet | 10 |
Please check the type/dimensions/specifications of the part DCMT11T304PP-CA525 in the Kyocera Turning Insert CA525 CVD Coating series.
How can we improve?
How can we improve?