1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ISCAR B Turning/Tip COAT

ISCAR B Turning/Tip COAT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 281.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· General Purpose Insert for Turning
[Applications]
· Bit for lathing

 
Part Number
WNMG080408-PPIC507
WNMG080408-WF-IC9150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Quantity

฿ 281.96

ICR1 INSERTS 10 Piece(s) 15 Day(s) 627-274610

฿ 360.84

ICR CUTTING TOOLS 10 Piece(s) 15 Day(s) 339-032210

Loading...

  1. 1

Basic Information

Detail Type Bit for Lathing Quantity 10