1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ISCAR C Drill / Tip, COAT, WOLH05 (for DZ)

ISCAR C Drill / Tip, COAT, WOLH05 (for DZ)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 601.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A dry type plated insert for DZ drills. Each cutting edge corner angle is 110° and there is a wiper part, which increases the cutting edge strength and at the same time improves the machined surface roughness, obtains a high feed rate and a high chip discharge amount, and has excellent cutting balance, straight-line motion, and rigidity.

 
Part Number
WOLH05T304-SW-IC350
WOLH080404-SW-IC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTrusco Code

฿ 601.52

ICR CUTTING TOOLS 10 Piece(s) 40 Day(s) 627-2088

฿ 675.89

ICR CUTTING TOOLS 10 Piece(s) 40 Day(s) 339-0403

Loading...

  1. 1

Basic Information

Detail Type Drilling