1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ISCAR C Other Milling / Tip, COAT, Tip With 8 Corners on Both Sides

ISCAR C Other Milling / Tip, COAT, Tip With 8 Corners on Both Sides
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 757.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used with 8 corners.
· It is economical due to the use of more corners than a regular insert.

 
Part Number
S845SXMU1606ADTR-MM-IC808
S845SXMU1606ADTR-MM-IC810
S845SXMU1606ADTR-MMIC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTrusco Code

฿ 803.00

ICR CUTTING TOOLS 10 Piece(s) 15 Day(s) 338-8689

฿ 803.00

ICR CUTTING TOOLS 10 Piece(s) 10 Day(s) 338-8697

฿ 757.00

ICR1 MILLING CHIP 10 Piece(s) 40 Day(s) 338-8701

Loading...

  1. 1

Basic Information

Detail Type Used in 8 Corners