1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ISCAR A Heli 2000 / Chip COAT

ICR CUTTING TOOLS

ISCAR A Heli 2000 / Chip COAT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 400.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 7 mm compact insert and pocket design achieve high feed even with small diameter size.
· Variety of end mills with same diameter and coarse pitch / fine pitch. Achieves the highest multi-flute specifications in its class, enabling high efficiency cutting.
· The support of all insert faces provides a good finished surface and high stability.

 
Part Number
HPANKT0702PN-R-IC328
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 400.15

ICR CUTTING TOOLS 10 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Detail Type The support of all faces of the tip provide good quality finishing Trusco Code 628-0072

Please check the type/dimensions/specifications of the part HPANKT0702PN-R-IC328 in the ISCAR A Heli 2000 / Chip COAT series.