1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Iscar, W, HF End Groove/Holder

ICR1 HOLDER

Iscar, W, HF End Groove/Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,322.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses 2 corners for economical, torsion blade structure.
· Powerful for multifunctional machining and complex workpieces.
· Compatible with Do-Grip and HeliGrip inserts (insert width 4 mm or more).
[Applications]
· End Face Grooving, Inner Diameter End Face Grooving

 
Part Number
HFHL25M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,322.00

ICR1 HOLDER 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Use Inner Diameter Grooving / End Face Grooving Preferred Hand Left Handed Dimension H = H1(mm) 25
Size H(mm) 25 Size B(mm) 25 Size L(mm) 150
Dimension F(mm) 27 Trusco Code 624-3606

Please check the type/dimensions/specifications of the part HFHL25M in the Iscar, W, HF End Groove/Holder series.