3-Flute Mega-muscle Drill with Carbide Oil Hole (internal fuel feed type) 5D Type

Brand :
OSG

Caution

    Product Description

    [Features]
    · Achieves feed speeds of over Vf = 1,000 mm/min when processing copper/cast iron.
    · Both ends of the shaft have a slit for consistent coolant supply.
    · Unevenness in color may occur in the coating, but this does not affect the performance.
    [Applications]
    · Work materials: Low, medium, and high carbon steel, alloy steel, tempered steel (up to 35 HRC, 35 to 45 HRC), hardened steel, stainless steel, cast iron, ductile steel

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    3-Flute Mega-muscle Drill with Carbide Oil Hole (internal fuel feed type) 5D Type | OSG | MISUMI Thailand