(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pulse Type Solar Light Penetration Type Height (mm) 685

Pulse Type Solar Light Penetration Type Height (mm) 685

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of GSL-P6W

  • Product Type
    Solar Light
  • Height(mm)
    685
  • Light Source Color
    White
  • Diameter(mm)
    130
  • JAN Code
    4905009724338
  • Trusco Code
    419-0165
  • Mass(g)
    560
  • Material
    Main Body/Base: ABS Resin; Cap/Spike/Joint: Polypropylene; Panel Cover: Acrylic Resin; Clear Cover: Steel Roll Resin; Pole: Vinyl Chloride Coated Steel Pipe
  • Amount Of Content
    1 pc.
Part Number
GSL-P6W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,463.00

GARDENING SUPPLIES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Solar Light
  • Height(mm)
    685
  • Light Source Color
    White
  • Diameter(mm)
    130
  • JAN Code
    4905009724338
  • Trusco Code
    419-0165
  • Mass(g)
    560
  • Material
    Main Body/Base: ABS Resin; Cap/Spike/Joint: Polypropylene; Panel Cover: Acrylic Resin; Clear Cover: Steel Roll Resin; Pole: Vinyl Chloride Coated Steel Pipe
  • Amount Of Content
    1 pc.

Specifications of GSL-P6W

  • Product Type
    Solar Light
  • Height(mm)
    685
  • Light Source Color
    White
  • Diameter(mm)
    130
  • JAN Code
    4905009724338
  • Trusco Code
    419-0165
  • Mass(g)
    560
  • Material
    Main Body/Base: ABS Resin; Cap/Spike/Joint: Polypropylene; Panel Cover: Acrylic Resin; Clear Cover: Steel Roll Resin; Pole: Vinyl Chloride Coated Steel Pipe
  • Amount Of Content
    1 pc.
Part Number
GSL-P6W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,463.00

GARDENING SUPPLIES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Pulse type solar light rechargeable that charges daytime sunlight.
●The lighting time is approx. 7 hours.
●6 bulbs of High brightness LED are used.
●Since it uses 4 stage step long reflector, it is excellent in brightness.

Specification

●Diameter x H(mm):130 x 690
●SPQ(piece):12

Materials

●Main Body/Bases: ABS Resin
●Panel Cover: Acrylic Plastic
●Clear Cover: Steel Roll Resin
●Pole: Vinyl Insulation Chloride Coated Steel Pipe