(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pulse Type Solar Light Penetration Type Height (mm) 420

Pulse Type Solar Light Penetration Type Height (mm) 420

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GSL-P2W

  • Product Type
    Solar Light
  • Height(mm)
    420
  • Light Source Color
    White
  • Diameter(mm)
    100
  • Power Supply
    Nickel-Cadmium Battery 1.2 V/600 mAh
  • JAN Code
    4905009724314
  • Trusco Code
    437-0112
  • Mass(g)
    300
  • LED
    LED 2 Lamps
  • Material
    Body: ABS Resin / Cap, Spike: Styrene Resin / Panel Cover: Acrylic Resin / Clear Cover: Styrene Resin / Pole: Vinyl Chloride-Coated Steel Pipe
  • Amount Of Content
    1 pc.
Part Number
GSL-P2W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,086.00

GARDENING SUPPLIES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Solar Light
  • Height(mm)
    420
  • Light Source Color
    White
  • Diameter(mm)
    100
  • Power Supply
    Nickel-Cadmium Battery 1.2 V/600 mAh
  • JAN Code
    4905009724314
  • Trusco Code
    437-0112
  • Mass(g)
    300
  • LED
    LED 2 Lamps
  • Material
    Body: ABS Resin / Cap, Spike: Styrene Resin / Panel Cover: Acrylic Resin / Clear Cover: Styrene Resin / Pole: Vinyl Chloride-Coated Steel Pipe
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Pulse-type solar light that is charged by the sun during the day.
· Has a lighting time of approximately 7 hours.
· Uses a 3-stage long reflector that provides superior brightness.
· Environmentally friendly product that does not consume electricity or require wiring.
· Solar light that can be used outdoors by inserting it in the ground.

Specifications of GSL-P2W

  • Product Type
    Solar Light
  • Height(mm)
    420
  • Light Source Color
    White
  • Diameter(mm)
    100
  • Power Supply
    Nickel-Cadmium Battery 1.2 V/600 mAh
  • JAN Code
    4905009724314
  • Trusco Code
    437-0112
  • Mass(g)
    300
  • LED
    LED 2 Lamps
  • Material
    Body: ABS Resin / Cap, Spike: Styrene Resin / Panel Cover: Acrylic Resin / Clear Cover: Styrene Resin / Pole: Vinyl Chloride-Coated Steel Pipe
  • Amount Of Content
    1 pc.
Part Number
GSL-P2W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,086.00

GARDENING SUPPLIES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1