(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

weed-barrier sheet

weed-barrier sheet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 7436

  • Product Type
    Weed prevention product
  • Color
    Black
  • JAN Code
    4951167674367
  • Trusco Code
    474-7593
  • Mass(g)
    200
  • Color Details
    Black
  • Length(m)
    5
  • Width(m)
    1
  • Shielding ratio(%)
    Approximately 99.8
  • Material
    Polyester + Polyethylene (Fluid-permeable Composite Material)
  • Amount Of Content
    1 pc.
Part Number
7436
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 618.89

GARDENING SUPPLIES 1 Piece(s) 14 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Weed prevention product
  • Color
    Black
  • JAN Code
    4951167674367
  • Trusco Code
    474-7593
  • Mass(g)
    200
  • Color Details
    Black
  • Length(m)
    5
  • Width(m)
    1
  • Shielding ratio(%)
    Approximately 99.8
  • Material
    Polyester + Polyethylene (Fluid-permeable Composite Material)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Sheet that can be cut easily to the size of the flowerbed and used to prevent weeds and mud in not only flowerbeds but also on vegetable garden pathways, in garages and in empty lots.
[Applications]
· For preventing weeds and mud.

Specifications of 7436

  • Product Type
    Weed prevention product
  • Color
    Black
  • JAN Code
    4951167674367
  • Trusco Code
    474-7593
  • Mass(g)
    200
  • Color Details
    Black
  • Length(m)
    5
  • Width(m)
    1
  • Shielding ratio(%)
    Approximately 99.8
  • Material
    Polyester + Polyethylene (Fluid-permeable Composite Material)
  • Amount Of Content
    1 pc.
Part Number
7436
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 618.89

GARDENING SUPPLIES 1 Piece(s) 14 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1