(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Lattice-Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,570.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
W-909
W-918
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 1,570.00

GARDENING SUPPLIES 1 Piece(s) 1 Day(s) 900 4905009210138 437-8601 2.9 1 pc.

฿ 2,401.67

GARDENING SUPPLIES 1 Piece(s) 1 Day(s) 1800 4905009210176 437-8610 5.2 1 pc.

Basic Specifications

  • Product Type
    Gardening tools
  • Color
    Other
  • Width(mm)
    900
  • Color Details
    Brown
  • Thickness(mm)
    35
  • Material
    Natural Cedar
  • Amount Of Content
    1 pc.
Part Number
W-909
W-918
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 1,570.00

GARDENING SUPPLIES 1 Piece(s) 1 Day(s) 900 4905009210138 437-8601 2.9 1 pc.

฿ 2,401.67

GARDENING SUPPLIES 1 Piece(s) 1 Day(s) 1800 4905009210176 437-8610 5.2 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Installation is free with optional latticed metal fittings sold separately.
●The part where the wood board intersects is fixed with stay stainless steel staple, so it is hard to crack and it is less likely to come off.

Specification

●Color:Brown
●SPQ(sheet):4

Materials

●Natural Cedar