(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Garden Master Sprayer (Electric)

Garden Master Sprayer (Electric)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,451.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GT-5V
GT-10V
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity (L) Discharge Quantity
(L/min)
JAN Code Trusco Code Amount Of Content

฿ 5,451.00

SPRAYERS 1 Piece(s) 10 Day(s) 5 1-tap: 0.30, 2-tap / 0.60 4971770500754 478-6793 1 unit

฿ 5,456.00

SPRAYERS 1 Piece(s) 12 Day(s) 10 1-tap: 0.38, 2-tap / 0.70 4971770500761 478-6785 1 unit

Basic Specifications

  • Product Type
    Sprayer (electric type)
  • Type
    Manual Sprayer (Semi-Automatic Type)
  • Hose Length (m)
    10
  • Nozzle Length (mm)
    630~2010
  • Nozzle
    4-stage expansion nozzle
  • Features
    With 10 m Hose for Easy Movement
  • Power Supply
    AC100V
  • Power Cord Length
    2.5m
  • Maximum Pressure(Mpa)
    0.3
  • Specifications
    Direct spray and mist jetting switching nozzle
  • Amount Of Content
    1 unit

Product Description

[Features]
· It can be used with household 100 VAC power supply so there is no concern about batteries running low.
· With direct spray and mist jetting switching nozzle.
[Applications]
· Disinfection of tall trees.

Part Number
GT-5V
GT-10V
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity (L) Discharge Quantity
(L/min)
JAN Code Trusco Code Amount Of Content

฿ 5,451.00

SPRAYERS 1 Piece(s) 10 Day(s) 5 1-tap: 0.30, 2-tap / 0.60 4971770500754 478-6793 1 unit

฿ 5,456.00

SPRAYERS 1 Piece(s) 12 Day(s) 10 1-tap: 0.38, 2-tap / 0.70 4971770500761 478-6785 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1