(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sprayer (Battery Type) Herbicide Discharging Port

Sprayer (Battery Type) Herbicide Discharging Port

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of JO-HK

  • Product Type
    Related Item
  • Height(mm)
    121
  • Diameter(mm)
    50
  • JAN Code
    4905009018727
  • Trusco Code
    419-0181
  • Mass(g)
    30
  • Conforming products
    IR-N3000、IR-N5000
  • Amount Of Content
    1 pc.
Part Number
JO-HK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 358.00

SPRAYERS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Related Item
  • Height(mm)
    121
  • Diameter(mm)
    50
  • JAN Code
    4905009018727
  • Trusco Code
    419-0181
  • Mass(g)
    30
  • Conforming products
    IR-N3000、IR-N5000
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Parts for sprayers sold separately.
· Change to this cap when using herbicide.

Specifications of JO-HK

  • Product Type
    Related Item
  • Height(mm)
    121
  • Diameter(mm)
    50
  • JAN Code
    4905009018727
  • Trusco Code
    419-0181
  • Mass(g)
    30
  • Conforming products
    IR-N3000、IR-N5000
  • Amount Of Content
    1 pc.
Part Number
JO-HK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 358.00

SPRAYERS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1