Engine Hedge Trimmer

Brand :
ZENOAH

Caution

    Product Description

    Engine Hedge Trimmer
    [Specifications]
    Product Type: Hedge trimmer
    Cutting Width(mm): 450
    Stroke times(rpm): 2030
    Blade Drive Method: Double-edged drive
    Length(mm): 985
    Width(mm): 255
    Height(mm): 200
    Ventilation Volume(cc): 21.7
    Power: 2 cycle engine
    Components of Set / Accessories: Cover for Transportation, Combination Wrench, Grease in Tube
    Mass(kg): 4.7
    Ordering Unit: 1 unit
    [Use]
    Fuel for use Mixed Gasoline (FD Grade) 50:1

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat