(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Cutter, Easy Winding

Nylon Cutter, Easy Winding

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 9505

  • Product Type
    Weed Whacker
  • Diameter(mm)
    107
  • Thickness(mm)
    60
  • JAN Code
    4960587095058
  • Trusco Code
    751-5561
  • Mass(g)
    275
  • Material
    ABS
  • Specifications
    Semi-automatic, with 2 m spiral cord, for engine-type bush cutters of more than 20 cc (22 cc or more is recommended)
  • Amount Of Content
    1 pc.
Part Number
9505
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,412.16

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Weed Whacker
  • Diameter(mm)
    107
  • Thickness(mm)
    60
  • JAN Code
    4960587095058
  • Trusco Code
    751-5561
  • Mass(g)
    275
  • Material
    ABS
  • Specifications
    Semi-automatic, with 2 m spiral cord, for engine-type bush cutters of more than 20 cc (22 cc or more is recommended)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Auto type with a line that is released by tapping the cutter while it is operating.
· The line can be replaced simply by inserting the line and winding it up.

Specifications of 9505

  • Product Type
    Weed Whacker
  • Diameter(mm)
    107
  • Thickness(mm)
    60
  • JAN Code
    4960587095058
  • Trusco Code
    751-5561
  • Mass(g)
    275
  • Material
    ABS
  • Specifications
    Semi-automatic, with 2 m spiral cord, for engine-type bush cutters of more than 20 cc (22 cc or more is recommended)
  • Amount Of Content
    1 pc.
Part Number
9505
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,412.16

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1