(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Cutter, Power Cutter

Nylon Cutter, Power Cutter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 9400

  • Product Type
    Weed Whacker
  • Diameter(mm)
    146
  • Hole Diameter(mm)
    25.4
  • Thickness(mm)
    15
  • JAN Code
    4960587094006
  • Trusco Code
    751-5553
  • Mass(g)
    255
  • Material
    Iron, ABS
  • Specifications
    Manual type, with Spiral Cord 2.5 m, for over 20 cc engine type of Strimmer (22 cc or more recommended)
  • Amount Of Content
    1 pc.
Part Number
9400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,169.77

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Weed Whacker
  • Diameter(mm)
    146
  • Hole Diameter(mm)
    25.4
  • Thickness(mm)
    15
  • JAN Code
    4960587094006
  • Trusco Code
    751-5553
  • Mass(g)
    255
  • Material
    Iron, ABS
  • Specifications
    Manual type, with Spiral Cord 2.5 m, for over 20 cc engine type of Strimmer (22 cc or more recommended)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Excellent durability.
· The line can be replaced while mounted on the brush cutter.

Specifications of 9400

  • Product Type
    Weed Whacker
  • Diameter(mm)
    146
  • Hole Diameter(mm)
    25.4
  • Thickness(mm)
    15
  • JAN Code
    4960587094006
  • Trusco Code
    751-5553
  • Mass(g)
    255
  • Material
    Iron, ABS
  • Specifications
    Manual type, with Spiral Cord 2.5 m, for over 20 cc engine type of Strimmer (22 cc or more recommended)
  • Amount Of Content
    1 pc.
Part Number
9400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,169.77

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1