- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Nylon Cutter, Quick Cutter
Specifications of 9551
-
- Product Type
- Weed Whacker
-
- Diameter(mm)
- 130
-
- Hole Diameter(mm)
- 25.4
-
- Thickness(mm)
- 45
-
- JAN Code
- 4960587095515
-
- Trusco Code
- 751-5693
-
- Mass(g)
- 310
-
- Cord Length(m)
- 4
-
- Material
- ABS
-
- Specifications
- Semi-automatic, with 4 m diamond cord, for engine-type bush cutters of more than 20 cc (22 cc or more is recommended)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,950.93
|
BRUSH CUTTERS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Weed Whacker
-
- Diameter(mm)
- 130
-
- Hole Diameter(mm)
- 25.4
-
- Thickness(mm)
- 45
-
- JAN Code
- 4960587095515
-
- Trusco Code
- 751-5693
-
- Mass(g)
- 310
-
- Cord Length(m)
- 4
-
- Material
- ABS
-
- Specifications
- Semi-automatic, with 4 m diamond cord, for engine-type bush cutters of more than 20 cc (22 cc or more is recommended)
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Compact auto type with a line that is released by tapping the cutter while it is operating.
· The line can be replaced while mounted on the brush cutter.
Specifications of 9551
-
- Product Type
- Weed Whacker
-
- Diameter(mm)
- 130
-
- Hole Diameter(mm)
- 25.4
-
- Thickness(mm)
- 45
-
- JAN Code
- 4960587095515
-
- Trusco Code
- 751-5693
-
- Mass(g)
- 310
-
- Cord Length(m)
- 4
-
- Material
- ABS
-
- Specifications
- Semi-automatic, with 4 m diamond cord, for engine-type bush cutters of more than 20 cc (22 cc or more is recommended)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,950.93
|
BRUSH CUTTERS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?