- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Nylon Cutter Rolled Expert Nylon Cord Pro 50 m
Specifications of F212
-
- Product Type
- Lawn Mower
-
- Length (mm)
- 50000
-
- Details Model
- Nylon Cord
-
- Color
- Pink
-
- Opposite Side(mm)
- 2.4
-
- JAN Code
- 4960408015784
-
- Trusco Code
- 479-5849
-
- Compatible Model
- Excluding Kinboshi Corp. Mowers
-
- Mass(g)
- 320
-
- Material
- High Strength Nylon
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,508.00
|
BRUSH CUTTERS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Lawn Mower
-
- Length (mm)
- 50000
-
- Details Model
- Nylon Cord
-
- Color
- Pink
-
- Opposite Side(mm)
- 2.4
-
- JAN Code
- 4960408015784
-
- Trusco Code
- 479-5849
-
- Compatible Model
- Excluding Kinboshi Corp. Mowers
-
- Mass(g)
- 320
-
- Material
- High Strength Nylon
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· High-quality line with superior durability and cutting performance. (The F211 and F212 material contains a nylon 12 additive that provides superior resistance against cold and impact and reduces wearing and deterioration of the line.)
· Adding strong nylon to the material significantly improves wear resistance and shock resistance.
[Applications]
· For grass cutting using a nylon line.
Specifications of F212
-
- Product Type
- Lawn Mower
-
- Length (mm)
- 50000
-
- Details Model
- Nylon Cord
-
- Color
- Pink
-
- Opposite Side(mm)
- 2.4
-
- JAN Code
- 4960408015784
-
- Trusco Code
- 479-5849
-
- Compatible Model
- Excluding Kinboshi Corp. Mowers
-
- Mass(g)
- 320
-
- Material
- High Strength Nylon
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,508.00
|
BRUSH CUTTERS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?