(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Attachment for Engine Type Weed Whacker Super Calmer PRO Replacement Blade Fine Blades

Attachment for Engine Type Weed Whacker Super Calmer PRO Replacement Blade Fine Blades

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SK-2824N

  • Product Type
    Weed Whacker
  • Pruning Method
    Rotary Type
  • Details Type
    Fine Blade
  • Cutting blade diameter(mm)
    220
  • JAN Code
    4513439001570
  • Trusco Code
    479-3781
  • Mass(g)
    430
  • Material
    Stainless Steel
  • Set Content
    Upper Blade: 28P. Lower Blade: 24P
  • Amount Of Content
    1 Set
Part Number
SK-2824N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,889.80

BRUSH CUTTERS 1 Piece(s) 12 Day(s) 1 Set

Basic Specifications

  • Product Type
    Weed Whacker
  • Pruning Method
    Rotary Type
  • Details Type
    Fine Blade
  • Cutting blade diameter(mm)
    220
  • JAN Code
    4513439001570
  • Trusco Code
    479-3781
  • Mass(g)
    430
  • Material
    Stainless Steel
  • Set Content
    Upper Blade: 28P. Lower Blade: 24P
  • Amount Of Content
    1 Set

Product Description

[Features]
· Dedicated replacement blade (fine blades) for Super Calmer.
· Cutting performance can be restored by sharpening the blades.
· Can be replaced easily by using needle-nose pliers.
· Optimal for fine soft weeds and lawns.
· Features more teeth than a standard blade and a shorter blade length, allowing it to cut soft, difficult-to-cut weeds.
[Applications]
· Effectively cuts fine and soft weeds.

Specifications of SK-2824N

  • Product Type
    Weed Whacker
  • Pruning Method
    Rotary Type
  • Details Type
    Fine Blade
  • Cutting blade diameter(mm)
    220
  • JAN Code
    4513439001570
  • Trusco Code
    479-3781
  • Mass(g)
    430
  • Material
    Stainless Steel
  • Set Content
    Upper Blade: 28P. Lower Blade: 24P
  • Amount Of Content
    1 Set
Part Number
SK-2824N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,889.80

BRUSH CUTTERS 1 Piece(s) 12 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1