(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Guard Net to Prevent Cut Leaves from Scattering Garnet

Guard Net to Prevent Cut Leaves from Scattering Garnet

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 16,357.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HBE-1521K SALE
HBE-1827K SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(g)
Width When Folded
(mm)
Amount Of Content

฿ 16,357.00

฿ 15,048.44

CONSTRUCTION FENCES 1 Piece(s) 35 Day(s) 2100 1500 4939356399055 762-1531 5200 1050 1 unit

฿ 18,219.00

฿ 16,761.48

CONSTRUCTION FENCES 1 Piece(s) 35 Day(s) 2700 1800 4939356399048 762-1540 6600 1350 1 unit

Basic Specifications

  • Product Type
    Construction fence
  • Color
    Gray
  • Material (Main Body)
    Other
  • Mesh size(mm)
    2
  • Material Details
    Main body frame: Aluminum alloy, Net: Polyethylene (PE)
  • Specifications
    Assembled, with φ75 Casters
  • Amount Of Content
    1 unit

Product Description

[Features]
· A guard for protection from foreign objects thrown by cutting machines when cutting grass.
· Lightweight aluminum construction makes work easy, and can be folded up easily for convenient transportation and storage.

Part Number
HBE-1521K SALE
HBE-1827K SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(g)
Width When Folded
(mm)
Amount Of Content

฿ 16,357.00

฿ 15,048.44

CONSTRUCTION FENCES 1 Piece(s) 35 Day(s) 2100 1500 4939356399055 762-1531 5200 1050 1 unit

฿ 18,219.00

฿ 16,761.48

CONSTRUCTION FENCES 1 Piece(s) 35 Day(s) 2700 1800 4939356399048 762-1540 6600 1350 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1