2-Cycle Engine Type Strimmer King (Shawl Type)

Brand :
GOLDENSTAR
Caution
Product Description
[Features]
· Trigger-type throttle lever improves workability and safety.
[Applications]
· Grass cutting.
Features
●Trigger type throttle lever improves usability and safety.Specification
●Displacement(ml):34.4●Tipped Saw Diameter(mm):255
●Fuel Tank(L):0.7
●L x W x H(mm):1865 x 650 x 420
●SPQ(piece):1
●Motive Power: 2 Cycle Engine
●Used Fuel: Mixed Gasoline(50: 1)
●Continuous Use Time: Approx. 69mins
Accessories
●Tipped Saw●Shoulder Strap
●Spray Protection Cover
●Safety Glasses