(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Brush Cutter Part: Nylon Cord

Electric Brush Cutter Part: Nylon Cord

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of B-2730071

  • Product Type
    Weed Whacker
  • Pruning Method
    Rotary Type
  • Power source type
    Electric
  • Details Type
    Nylon Cord For AK-3000
  • JAN Code
    4960673201318
  • Trusco Code
    374-9410
  • Mass(g)
    20
  • Compatible Model
    AK-3000
  • Specifications
    ø2 mm x 105 mm x 30 pcs
  • Amount Of Content
    1 pc.
Part Number
B-2730071
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 384.14

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Weed Whacker
  • Pruning Method
    Rotary Type
  • Power source type
    Electric
  • Details Type
    Nylon Cord For AK-3000
  • JAN Code
    4960673201318
  • Trusco Code
    374-9410
  • Mass(g)
    20
  • Compatible Model
    AK-3000
  • Specifications
    ø2 mm x 105 mm x 30 pcs
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Nylon cord.

Specifications of B-2730071

  • Product Type
    Weed Whacker
  • Pruning Method
    Rotary Type
  • Power source type
    Electric
  • Details Type
    Nylon Cord For AK-3000
  • JAN Code
    4960673201318
  • Trusco Code
    374-9410
  • Mass(g)
    20
  • Compatible Model
    AK-3000
  • Specifications
    ø2 mm x 105 mm x 30 pcs
  • Amount Of Content
    1 pc.
Part Number
B-2730071
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 384.14

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1