(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Nylon Cutter (Shoulder Strap Type) Replacement Blade

Electric Nylon Cutter (Shoulder Strap Type) Replacement Blade

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of B-6730927

  • Product Type
    Weed Whacker
  • Pruning Method
    Rotary Type
  • Power source type
    Electric
  • Details Type
    Nylon Cutter For AK-3710
  • JAN Code
    4960673700484
  • Trusco Code
    379-8810
  • Mass(g)
    72
  • Compatible Model
    AK-3710
  • Specifications
    With Nylon Cords Ф1.65 mm x 7 m
  • Amount Of Content
    1 pc.
Part Number
B-6730927
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 322.65

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Weed Whacker
  • Pruning Method
    Rotary Type
  • Power source type
    Electric
  • Details Type
    Nylon Cutter For AK-3710
  • JAN Code
    4960673700484
  • Trusco Code
    379-8810
  • Mass(g)
    72
  • Compatible Model
    AK-3710
  • Specifications
    With Nylon Cords Ф1.65 mm x 7 m
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Nylon cutter for AK-3710.

Specifications of B-6730927

  • Product Type
    Weed Whacker
  • Pruning Method
    Rotary Type
  • Power source type
    Electric
  • Details Type
    Nylon Cutter For AK-3710
  • JAN Code
    4960673700484
  • Trusco Code
    379-8810
  • Mass(g)
    72
  • Compatible Model
    AK-3710
  • Specifications
    With Nylon Cords Ф1.65 mm x 7 m
  • Amount Of Content
    1 pc.
Part Number
B-6730927
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 322.65

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1