(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Gardening Tools for High Branches Shears for Telescoping Rod

Multi Gardening Tools for High Branches Shears for Telescoping Rod

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4039

  • Product Type
    Related Components
  • Overall Length(mm)
    340
  • Product Name
    Scissors
  • JAN Code
    4006457040398
  • Trusco Code
    766-2858
  • Mass(g)
    620
  • Cutting Performance(mm)
    20
  • Amount Of Content
    1 pc.
Part Number
4039
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,906.00

GARDENING SUPPLIES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Related Components
  • Overall Length(mm)
    340
  • Product Name
    Scissors
  • JAN Code
    4006457040398
  • Trusco Code
    766-2858
  • Mass(g)
    620
  • Cutting Performance(mm)
    20
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Shears for the end of a telescoping rod.

Specifications of 4039

  • Product Type
    Related Components
  • Overall Length(mm)
    340
  • Product Name
    Scissors
  • JAN Code
    4006457040398
  • Trusco Code
    766-2858
  • Mass(g)
    620
  • Cutting Performance(mm)
    20
  • Amount Of Content
    1 pc.
Part Number
4039
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,906.00

GARDENING SUPPLIES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1