(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Branch Pruning Super Dragon Saw, Telescoping Type 3.4 m

High Branch Pruning Super Dragon Saw, Telescoping Type 3.4 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 782

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Material, handle
    Other
  • Blade Length(mm)
    290 to 319
  • Overall Length(mm)
    600 or More
  • Blade length details(mm)
    300
  • Full length details(mm)
    3473
  • Blade pitch(mm)
    4.0
  • Cutting Performance(mm)
    300
  • Set Blade
    NA
  • Replacement Blade
    S782
  • Blade Width(mm)
    35
  • JAN Code
    4903524078219
  • Trusco Code
    769-1866
  • Mass(g)
    2110~3473
  • Hardened
    Shock Quenched
  • Surface Treatment
    Electroless Nickel Plating
  • Features
    This item is for cutting elevated branches. Can be extended to a maximum length of 3.4 m.
  • Application
    For cutting high branches. For pruning living trees
  • Ordering Unit
    1 pc.
Part Number
782
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

฿ 3,381.27

SAWS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Material, handle
    Other
  • Blade Length(mm)
    290 to 319
  • Overall Length(mm)
    600 or More
  • Blade length details(mm)
    300
  • Full length details(mm)
    3473
  • Blade pitch(mm)
    4.0
  • Cutting Performance(mm)
    300
  • Set Blade
    NA
  • Replacement Blade
    S782
  • Blade Width(mm)
    35
  • JAN Code
    4903524078219
  • Trusco Code
    769-1866
  • Mass(g)
    2110~3473
  • Hardened
    Shock Quenched
  • Surface Treatment
    Electroless Nickel Plating
  • Features
    This item is for cutting elevated branches. Can be extended to a maximum length of 3.4 m.
  • Application
    For cutting high branches. For pruning living trees
  • Ordering Unit
    1 pc.

Product Description

[Features]
· A product for cutting branches in high locations.
· Extendable up to 3.4 m.
[Applications]
· For cutting high branches.
· For pruning green wood

Specifications of 782

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Material, handle
    Other
  • Blade Length(mm)
    290 to 319
  • Overall Length(mm)
    600 or More
  • Blade length details(mm)
    300
  • Full length details(mm)
    3473
  • Blade pitch(mm)
    4.0
  • Cutting Performance(mm)
    300
  • Set Blade
    NA
  • Replacement Blade
    S782
  • Blade Width(mm)
    35
  • JAN Code
    4903524078219
  • Trusco Code
    769-1866
  • Mass(g)
    2110~3473
  • Hardened
    Shock Quenched
  • Surface Treatment
    Electroless Nickel Plating
  • Features
    This item is for cutting elevated branches. Can be extended to a maximum length of 3.4 m.
  • Application
    For cutting high branches. For pruning living trees
  • Ordering Unit
    1 pc.
Part Number
782
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

฿ 3,381.27

SAWS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1