- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
High Branch Pruning Super Dragon Saw, Telescoping Type 1.9 m
Specifications of 783
-
- Product Type
- Single blade saw
-
- Product Specifications
- Replacement Blade Type
-
- Material, blade
- Steel
-
- Material, handle
- Other
-
- Blade Length(mm)
- 230 to 259
-
- Overall Length(mm)
- 600 or More
-
- Blade length details(mm)
- 240
-
- Full length details(mm)
- 1930
-
- Blade pitch(mm)
- 4.0
-
- Cutting Performance(mm)
- 240
-
- Set Blade
- NA
-
- Replacement Blade
- S783
-
- Blade Width(mm)
- 35
-
- JAN Code
- 4903524078318
-
- Trusco Code
- 769-1874
-
- Mass(g)
- 1255~1930
-
- Hardened
- Shock Quenched
-
- Surface Treatment
- Electroless Nickel Plating
-
- Features
- This item is for cutting elevated branches. Can be extended to a maximum length of 1.9 m.
-
- Application
- For cutting high branches. For pruning living trees
-
- Ordering Unit
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Ordering Unit |
|
฿ 2,420.08
|
SAWS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Single blade saw
-
- Product Specifications
- Replacement Blade Type
-
- Material, blade
- Steel
-
- Material, handle
- Other
-
- Blade Length(mm)
- 230 to 259
-
- Overall Length(mm)
- 600 or More
-
- Blade length details(mm)
- 240
-
- Full length details(mm)
- 1930
-
- Blade pitch(mm)
- 4.0
-
- Cutting Performance(mm)
- 240
-
- Set Blade
- NA
-
- Replacement Blade
- S783
-
- Blade Width(mm)
- 35
-
- JAN Code
- 4903524078318
-
- Trusco Code
- 769-1874
-
- Mass(g)
- 1255~1930
-
- Hardened
- Shock Quenched
-
- Surface Treatment
- Electroless Nickel Plating
-
- Features
- This item is for cutting elevated branches. Can be extended to a maximum length of 1.9 m.
-
- Application
- For cutting high branches. For pruning living trees
-
- Ordering Unit
- 1 pc.
Product Description
[Features]
· A product for cutting branches in high locations.
· Extendable up to 1.9 m.
[Applications]
· For cutting high branches.
· For pruning green wood
Specifications of 783
-
- Product Type
- Single blade saw
-
- Product Specifications
- Replacement Blade Type
-
- Material, blade
- Steel
-
- Material, handle
- Other
-
- Blade Length(mm)
- 230 to 259
-
- Overall Length(mm)
- 600 or More
-
- Blade length details(mm)
- 240
-
- Full length details(mm)
- 1930
-
- Blade pitch(mm)
- 4.0
-
- Cutting Performance(mm)
- 240
-
- Set Blade
- NA
-
- Replacement Blade
- S783
-
- Blade Width(mm)
- 35
-
- JAN Code
- 4903524078318
-
- Trusco Code
- 769-1874
-
- Mass(g)
- 1255~1930
-
- Hardened
- Shock Quenched
-
- Surface Treatment
- Electroless Nickel Plating
-
- Features
- This item is for cutting elevated branches. Can be extended to a maximum length of 1.9 m.
-
- Application
- For cutting high branches. For pruning living trees
-
- Ordering Unit
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Ordering Unit |
|
฿ 2,420.08
|
SAWS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?