(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
S782 |
S783 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Length (mm) |
Overall Length (mm) |
Blade length details (mm) |
Full length details (mm) |
Conforming main body | JAN Code | Trusco Code | Mass (g) |
Ordering Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 928.37 |
SAWS | 1 Piece(s) | 10 Day(s) | 290 to 319 | 300 to 399 | 300 | 351 | 782 | 4903524278213 | 769-2463 | 75 | 1 pc. | ||
฿ 767.89 |
SAWS | 1 Piece(s) | 10 Day(s) | 230 to 259 | 200 to 299 | 240 | 296 | 783 | 4903524278312 | 769-2471 | 54 | 1 pc. |
[Features]
· A product for cutting branches in high locations. Non-set teeth for an attractive cut surface.
[Applications]
· For pruning green wood
Part Number |
---|
S782 |
S783 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Length (mm) |
Overall Length (mm) |
Blade length details (mm) |
Full length details (mm) |
Conforming main body | JAN Code | Trusco Code | Mass (g) |
Ordering Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 928.37 |
SAWS | 1 Piece(s) | 10 Day(s) | 290 to 319 | 300 to 399 | 300 | 351 | 782 | 4903524278213 | 769-2463 | 75 | 1 pc. | ||
฿ 767.89 |
SAWS | 1 Piece(s) | 10 Day(s) | 230 to 259 | 200 to 299 | 240 | 296 | 783 | 4903524278312 | 769-2471 | 54 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?