- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Pruning Saw EG-25SB Bamboo
Specifications of 138
-
- Product Type
- Single blade saw
-
- Product Specifications
- Replacement Blade Type
-
- Material, blade
- Steel
-
- Material, handle
- ABS Resin
-
- Blade Length(mm)
- 230 to 259
-
- Overall Length(mm)
- 300 to 399
-
- Blade length details(mm)
- 250
-
- Full length details(mm)
- 340
-
- Blade pitch(mm)
- 1.7
-
- Cutting Performance(mm)
- 250
-
- Replacement Blade
- S162
-
- Blade Width(mm)
- 35
-
- JAN Code
- 4903524400140
-
- Trusco Code
- 769-1301
-
- Mass(g)
- 120
-
- Hardened
- Hardened
-
- Features
- A type dedicated to bamboo. Can be used for felling of bamboo forest or machining of a bamboo material. Characterized by its smooth sharpness and capability to achieve a beautifully cut cross section.
-
- Application
- For bamboo sawing. Bamboo and alike
-
- Ordering Unit
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Ordering Unit |
|
฿ 1,159.00
|
SAWS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Single blade saw
-
- Product Specifications
- Replacement Blade Type
-
- Material, blade
- Steel
-
- Material, handle
- ABS Resin
-
- Blade Length(mm)
- 230 to 259
-
- Overall Length(mm)
- 300 to 399
-
- Blade length details(mm)
- 250
-
- Full length details(mm)
- 340
-
- Blade pitch(mm)
- 1.7
-
- Cutting Performance(mm)
- 250
-
- Replacement Blade
- S162
-
- Blade Width(mm)
- 35
-
- JAN Code
- 4903524400140
-
- Trusco Code
- 769-1301
-
- Mass(g)
- 120
-
- Hardened
- Hardened
-
- Features
- A type dedicated to bamboo. Can be used for felling of bamboo forest or machining of a bamboo material. Characterized by its smooth sharpness and capability to achieve a beautifully cut cross section.
-
- Application
- For bamboo sawing. Bamboo and alike
-
- Ordering Unit
- 1 pc.
Product Description
[Features]
· A bamboo dedicated type. Can be used for lumbering in bamboo groves or to process bamboo materials. Known for its smooth cutting and attractive finish.
[Applications]
· For bamboo sawing.
· Bamboo, etc.
Specifications of 138
-
- Product Type
- Single blade saw
-
- Product Specifications
- Replacement Blade Type
-
- Material, blade
- Steel
-
- Material, handle
- ABS Resin
-
- Blade Length(mm)
- 230 to 259
-
- Overall Length(mm)
- 300 to 399
-
- Blade length details(mm)
- 250
-
- Full length details(mm)
- 340
-
- Blade pitch(mm)
- 1.7
-
- Cutting Performance(mm)
- 250
-
- Replacement Blade
- S162
-
- Blade Width(mm)
- 35
-
- JAN Code
- 4903524400140
-
- Trusco Code
- 769-1301
-
- Mass(g)
- 120
-
- Hardened
- Hardened
-
- Features
- A type dedicated to bamboo. Can be used for felling of bamboo forest or machining of a bamboo material. Characterized by its smooth sharpness and capability to achieve a beautifully cut cross section.
-
- Application
- For bamboo sawing. Bamboo and alike
-
- Ordering Unit
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Ordering Unit |
|
฿ 1,159.00
|
SAWS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?