(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pruning Saw Select Pruning Replacement Blade

Pruning Saw Select Pruning Replacement Blade

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 647.96 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S155
S165
S175
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Length
(mm)
Overall Length
(mm)
Blade length details
(mm)
Full length details
(mm)
Conforming main body JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 647.96

SAWS 1 Piece(s) Quote 200 to 229 200 to 299 200 250 155 4903524215515 769-2153 41 1 pc.

฿ 707.84

SAWS 1 Piece(s) 12 Day(s) 230 to 259 300 to 399 250 300 165 4903524216512 769-2200 45 1 pc.

฿ 769.29

SAWS 1 Piece(s) 19 Day(s) 290 to 319 300 to 399 300 350 175 4903524217519 769-2242 63 1 pc.

Basic Specifications

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Other
    Option
  • Blade thickness(mm)
    1.1
  • Set Blade
    NA
  • Hardened
    Shock Quenched
  • Surface Treatment
    Electroless Nickel Plating
  • Features
    It can be used for green wood (forestry, landscaping, civil engineering and orchards). It is an opening like a mirror finish because there is no saw tooths.
  • Application
    For green wood pruning
  • Ordering Unit
    1 pc.

Product Description

[Features]
· Can be used for all types of green wood (forestry, landscaping, civil engineering, orchards). Non-set teeth for a cut surface with a mirror-like finish.
[Applications]
· For pruning green wood

Part Number
S155
S165
S175
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Length
(mm)
Overall Length
(mm)
Blade length details
(mm)
Full length details
(mm)
Conforming main body JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 647.96

SAWS 1 Piece(s) Quote 200 to 229 200 to 299 200 250 155 4903524215515 769-2153 41 1 pc.

฿ 707.84

SAWS 1 Piece(s) 12 Day(s) 230 to 259 300 to 399 250 300 165 4903524216512 769-2200 45 1 pc.

฿ 769.29

SAWS 1 Piece(s) 19 Day(s) 290 to 319 300 to 399 300 350 175 4903524217519 769-2242 63 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1