(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gardening Saw, Replaceable Blade, Saw for Garden Work 61510

Gardening Saw, Replaceable Blade, Saw for Garden Work 61510

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 61510

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material: Blade
    Steel
  • Material: Grip
    Reinforced Plastic
  • Blade Length(mm)
    320 ~
  • Total Length(mm)
    500 ~ 599
  • Blade Length (Details)(mm)
    330
  • Total Length (Details)(mm)
    500
  • Set Blade
    Available
  • Replacement Blade
    96510
  • JAN Code
    4006457615107
  • Trusco Code
    762-9427
  • Mass
    330
  • Features
    The specially shaped blade is ideal for cutting materials such as sharp wood. German made steel tools are ideal for cutting materials with both viscosity and hardness.
  • Use
    · For cutting of wood and various machining work.
  • Material (details)
    Blade: Chrome plated high quality cutting steel; Handle: Beechwood
  • Amount Of Content
    1 pc.
Part Number
61510
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,150.00

SAWS 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material: Blade
    Steel
  • Material: Grip
    Reinforced Plastic
  • Blade Length(mm)
    320 ~
  • Total Length(mm)
    500 ~ 599
  • Blade Length (Details)(mm)
    330
  • Total Length (Details)(mm)
    500
  • Set Blade
    Available
  • Replacement Blade
    96510
  • JAN Code
    4006457615107
  • Trusco Code
    762-9427
  • Mass
    330
  • Features
    The specially shaped blade is ideal for cutting materials such as sharp wood. German made steel tools are ideal for cutting materials with both viscosity and hardness.
  • Use
    · For cutting of wood and various machining work.
  • Material (details)
    Blade: Chrome plated high quality cutting steel; Handle: Beechwood
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The specially shaped blade is suitable for cutting soft trees, etc.
· Both ductile and hard, the German steel is optimal for tools.
[Applications]
· For cutting and processing wood.

Specifications of 61510

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material: Blade
    Steel
  • Material: Grip
    Reinforced Plastic
  • Blade Length(mm)
    320 ~
  • Total Length(mm)
    500 ~ 599
  • Blade Length (Details)(mm)
    330
  • Total Length (Details)(mm)
    500
  • Set Blade
    Available
  • Replacement Blade
    96510
  • JAN Code
    4006457615107
  • Trusco Code
    762-9427
  • Mass
    330
  • Features
    The specially shaped blade is ideal for cutting materials such as sharp wood. German made steel tools are ideal for cutting materials with both viscosity and hardness.
  • Use
    · For cutting of wood and various machining work.
  • Material (details)
    Blade: Chrome plated high quality cutting steel; Handle: Beechwood
  • Amount Of Content
    1 pc.
Part Number
61510
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,150.00

SAWS 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1