(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gardening Saw, Replaceable Blade, Saw for Garden Work 64740

Gardening Saw, Replaceable Blade, Saw for Garden Work 64740

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 64740

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material: Blade
    Steel
  • Material: Grip
    Reinforced Plastic
  • Blade Length(mm)
    230 ~ 259
  • Total Length(mm)
    400 ~ 499
  • Blade Length (Details)(mm)
    240
  • Total Length (Details)(mm)
    435
  • Set Blade
    Available
  • Replacement Blade
    96740
  • JAN Code
    4006457647405
  • Trusco Code
    762-9443
  • Mass
    320
  • Features
    A handle based on ergonomic design. It is made of German steel which is optimal for tools and has an excellent combination of "Viscosity" and "Hardness".
  • Use
    · For cutting of wood and various machining work.
  • Material (details)
    Blade: Chrome plated high quality cutting steel; Handle: Plastic
  • Accessory
    Casing pipe
  • Amount Of Content
    1 pc.
Part Number
64740
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,029.00

SAWS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material: Blade
    Steel
  • Material: Grip
    Reinforced Plastic
  • Blade Length(mm)
    230 ~ 259
  • Total Length(mm)
    400 ~ 499
  • Blade Length (Details)(mm)
    240
  • Total Length (Details)(mm)
    435
  • Set Blade
    Available
  • Replacement Blade
    96740
  • JAN Code
    4006457647405
  • Trusco Code
    762-9443
  • Mass
    320
  • Features
    A handle based on ergonomic design. It is made of German steel which is optimal for tools and has an excellent combination of "Viscosity" and "Hardness".
  • Use
    · For cutting of wood and various machining work.
  • Material (details)
    Blade: Chrome plated high quality cutting steel; Handle: Plastic
  • Accessory
    Casing pipe
  • Amount Of Content
    1 pc.

Product Description

A handle based on ergonomic design. It is made of German steel which is optimal for tools and has an excellent combination of "Viscosity" and "Hardness".

Specifications of 64740

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material: Blade
    Steel
  • Material: Grip
    Reinforced Plastic
  • Blade Length(mm)
    230 ~ 259
  • Total Length(mm)
    400 ~ 499
  • Blade Length (Details)(mm)
    240
  • Total Length (Details)(mm)
    435
  • Set Blade
    Available
  • Replacement Blade
    96740
  • JAN Code
    4006457647405
  • Trusco Code
    762-9443
  • Mass
    320
  • Features
    A handle based on ergonomic design. It is made of German steel which is optimal for tools and has an excellent combination of "Viscosity" and "Hardness".
  • Use
    · For cutting of wood and various machining work.
  • Material (details)
    Blade: Chrome plated high quality cutting steel; Handle: Plastic
  • Accessory
    Casing pipe
  • Amount Of Content
    1 pc.
Part Number
64740
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,029.00

SAWS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1