(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gardening Saw (Folding Type)

Gardening Saw (Folding Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 64670

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material: Blade
    Steel
  • Material: Grip
    Reinforced Plastic
  • Blade Length(mm)
    230 ~ 259
  • Total Length(mm)
    500 ~ 599
  • Blade Length (Details)(mm)
    240
  • Total Length (Details)(mm)
    515
  • Cutting Performance(mm)
    240
  • Set Blade
    Available
  • Replacement Blade
    96670
  • JAN Code
    4006457646705
  • Trusco Code
    762-9435
  • Mass
    290
  • Features
    German made steel ideal for tools with both "viscosity" and "hardness". Made according to safety lock specifications. Ergonomic handle. Lightweight collapsible type for superior portability. The shape of a Japanese saw blade has been adopted for ease of use.
  • Use
    · For cutting of wood and various machining work.
  • Material (details)
    Blade: Chrome plated high quality cutting steel; Handle: Plastic
  • Amount Of Content
    1 pc.
Part Number
64670
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,523.00

SAWS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material: Blade
    Steel
  • Material: Grip
    Reinforced Plastic
  • Blade Length(mm)
    230 ~ 259
  • Total Length(mm)
    500 ~ 599
  • Blade Length (Details)(mm)
    240
  • Total Length (Details)(mm)
    515
  • Cutting Performance(mm)
    240
  • Set Blade
    Available
  • Replacement Blade
    96670
  • JAN Code
    4006457646705
  • Trusco Code
    762-9435
  • Mass
    290
  • Features
    German made steel ideal for tools with both "viscosity" and "hardness". Made according to safety lock specifications. Ergonomic handle. Lightweight collapsible type for superior portability. The shape of a Japanese saw blade has been adopted for ease of use.
  • Use
    · For cutting of wood and various machining work.
  • Material (details)
    Blade: Chrome plated high quality cutting steel; Handle: Plastic
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Both ductile and hard, the German steel is optimal for tools.
· Comes with a safety lock.
· Ergonomic handle.
· A lightweight folding type that is very easy to carry.
· The saw blade is a user-friendly shape originating in Japan.
[Applications]
· For cutting and processing wood.

Specifications of 64670

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material: Blade
    Steel
  • Material: Grip
    Reinforced Plastic
  • Blade Length(mm)
    230 ~ 259
  • Total Length(mm)
    500 ~ 599
  • Blade Length (Details)(mm)
    240
  • Total Length (Details)(mm)
    515
  • Cutting Performance(mm)
    240
  • Set Blade
    Available
  • Replacement Blade
    96670
  • JAN Code
    4006457646705
  • Trusco Code
    762-9435
  • Mass
    290
  • Features
    German made steel ideal for tools with both "viscosity" and "hardness". Made according to safety lock specifications. Ergonomic handle. Lightweight collapsible type for superior portability. The shape of a Japanese saw blade has been adopted for ease of use.
  • Use
    · For cutting of wood and various machining work.
  • Material (details)
    Blade: Chrome plated high quality cutting steel; Handle: Plastic
  • Amount Of Content
    1 pc.
Part Number
64670
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,523.00

SAWS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1