(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Type Gardening Saw Replacement Blade for Crafting and Gardening Saw 64650

Folding Type Gardening Saw Replacement Blade for Crafting and Gardening Saw 64650

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 96650

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material: Blade
    Steel
  • Blade Length(mm)
    ~ 199
  • Other
    Option
  • Blade Length (Details)(mm)
    180
  • Cutting Performance(mm)
    180
  • Compatible Model
    64650
  • JAN Code
    4006457966506
  • Trusco Code
    762-9516
  • Mass
    50
  • Features
    This is a replacement blade for crafting and gardening saw 64650.
  • Amount Of Content
    1 pc.
Part Number
96650
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,676.00

SAWS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material: Blade
    Steel
  • Blade Length(mm)
    ~ 199
  • Other
    Option
  • Blade Length (Details)(mm)
    180
  • Cutting Performance(mm)
    180
  • Compatible Model
    64650
  • JAN Code
    4006457966506
  • Trusco Code
    762-9516
  • Mass
    50
  • Features
    This is a replacement blade for crafting and gardening saw 64650.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A replacement blade for crafting and gardening saw 64650.

Specifications of 96650

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material: Blade
    Steel
  • Blade Length(mm)
    ~ 199
  • Other
    Option
  • Blade Length (Details)(mm)
    180
  • Cutting Performance(mm)
    180
  • Compatible Model
    64650
  • JAN Code
    4006457966506
  • Trusco Code
    762-9516
  • Mass
    50
  • Features
    This is a replacement blade for crafting and gardening saw 64650.
  • Amount Of Content
    1 pc.
Part Number
96650
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,676.00

SAWS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1