(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
120272 |
120273 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Length (mm) | Overall Length (mm) | Blade length (mm) |
JAN Code | Drusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,568.43 |
MOWING / WEEDING SUPPLIES | 1 Piece(s) | 40 Day(s) | 165 | 390 | 140 | 4951167102723 | 474-7526 | 400 | 1 pc. | ||
฿ 1,735.21 |
MOWING / WEEDING SUPPLIES | 1 Piece(s) | 40 Day(s) | 180 | 430 | 165 | 4951167102730 | 474-7534 | 450 | 1 pc. |
[Features]
· Can sharpen as many times as you like to maintain sharpness.
[Applications]
· For pruning hard grass, brushwood and small branches, etc.
Part Number |
---|
120272 |
120273 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Length (mm) | Overall Length (mm) | Blade length (mm) |
JAN Code | Drusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,568.43 |
MOWING / WEEDING SUPPLIES | 1 Piece(s) | 40 Day(s) | 165 | 390 | 140 | 4951167102723 | 474-7526 | 400 | 1 pc. | ||
฿ 1,735.21 |
MOWING / WEEDING SUPPLIES | 1 Piece(s) | 40 Day(s) | 180 | 430 | 165 | 4951167102730 | 474-7534 | 450 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?