Lightweight Pruning Shears Total Length (mm) 540

Brand :
Berger
Caution
Product Description
[Features]
· The groove on the inside of the blades improves the cut and release performance, making it easier to make precise continuous cuts.
· Made from German steel that is tough and hard, making it optimal for tools.
[Applications]
· For pruning garden trees and trimming hedges.
Features
●Grooves on the inner surface of the blade cut off better, accurate cutting can be done continuously.●Combining [Stickyness] and [Hardness], it is made of German steel which is most optimum for tools.
Usage
●Pruning of garden trees wood and hedges and cutting work.Specification
●Total Length(mm):540●SPQ(piece):3
Materials
●Blade: High Carbon Forged Steel(chrome coating)●Handle: Beech