(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· LED type desk lamp optimal for area lighting of outdoor workplaces.
· Compact and lightweight, yet with a strong magnet that allows easy installation on horizontal surfaces, as well as inclined and vertical surfaces.
· The reflective cover can be rotated by 360° and has a drainage structure that does not allow water accumulation.
· The protection guard reduces the risk of damage caused even by falling.
Adsorption Force(N) | 1000 | Magnet width(mm) | 50 | Magnet depth(mm) | 66 |
---|---|---|---|---|---|
Magnet height(mm) | 44 | Power Supply(V) | AC100 | Power Cord Length(m) | 5 |
Light Bulb | LED Light Bulb Included | JAN Code | 4544554009431 | Trusco Code | 452-2273 |
Overall Height(mm) | 262 | Mass(kg) | 2.6 | Feature 5 | Power Consumption: 17 W |
Feature 6 | Total Luminous Flux: 1400 lm |
Please check the type/dimensions/specifications of the part ME-5RA-LED in the Magnetic LED Desk Lamp (Outdoor Type) series.
How can we improve?
How can we improve?