(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Boundary Nail

Plastic Boundary Nail

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 100.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TA-45
TA-60
TBA-45
TBA-60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 100.00

LAND SURVEY MARKERS 1 Piece(s) 1 Day(s) 450×45 4989999147643 402-6004 350 1 pc.

฿ 113.00

LAND SURVEY MARKERS 1 Piece(s) 1 Day(s) 600×45 4989999147650 402-6012 600 1 pc.

฿ 140.00

LAND SURVEY MARKERS 1 Piece(s) 12 Day(s) 450×70 4989999147667 402-6021 950 1 pc.

฿ 146.00

LAND SURVEY MARKERS 1 Piece(s) 1 Day(s) 600×70 4989999147674 402-6039 1000 1 pc.

Basic Specifications

  • Product Type
    Measuring tack
  • Cap Color
    Red
  • Total Surface Engraving
    Rice paddy
  • Application
    Used for the point of survey markers and for boundary line display.
  • Material (Main Body)
    Composite resin: polypropylene (PP) and polyethylene (PE) recycled plastics
  • Features
    Features outstanding weather resistance, with no corrosion or degradation. Complies with the JIS K6932 standard.
  • Number Contained In A Packet
    1 pc.

Product Description

[Features]
· Features outstanding weather resistance, with no corrosion or degradation.
· JIS K6932 compliant product.
[Applications]
· Used for the point of survey markers.
· For indicating territory borders.

Part Number
TA-45
TA-60
TBA-45
TBA-60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 100.00

LAND SURVEY MARKERS 1 Piece(s) 1 Day(s) 450×45 4989999147643 402-6004 350 1 pc.

฿ 113.00

LAND SURVEY MARKERS 1 Piece(s) 1 Day(s) 600×45 4989999147650 402-6012 600 1 pc.

฿ 140.00

LAND SURVEY MARKERS 1 Piece(s) 12 Day(s) 450×70 4989999147667 402-6021 950 1 pc.

฿ 146.00

LAND SURVEY MARKERS 1 Piece(s) 1 Day(s) 600×70 4989999147674 402-6039 1000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1