(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Smart Chalk (5 mm) Body

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 245.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7820
7821
7822
7823
7824
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code

฿ 245.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s) Black 4960587078204 751-5456

฿ 245.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s) White 4960587078211 751-5464

฿ 245.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s) Red 4960587078228 751-5472

฿ 245.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s) Green 4960587078235 751-5481

฿ 245.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s) Blue 4960587078242 751-5499

Basic Specifications

  • Product Type
    Writing Implements for Construction
  • Main Body Overall Length(mm)
    135
  • Aqueous 5 mm core
    Aqueous 5 mm core
  • Material
    Aluminum, ABS, Brass
  • Conditions of Use
    Compatible Temperature 50°C or less
  • Mass
    34

Product Description

[Features]
· Markings on smooth, non-water-absorbent surfaces can be erased by using water.
[Applications]
· For marking wood and concrete, etc.

Part Number
7820
7821
7822
7823
7824
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code

฿ 245.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s) Black 4960587078204 751-5456

฿ 245.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s) White 4960587078211 751-5464

฿ 245.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s) Red 4960587078228 751-5472

฿ 245.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s) Green 4960587078235 751-5481

฿ 245.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s) Blue 4960587078242 751-5499

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1