(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Smart Chalk (5 mm) Replacement Lead【6 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 180.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7825
7826
7827
7828
7829
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color JAN Code Trusco Code

฿ 180.00

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

6 Pieces Per Package

1 Day(s) Black 4960587078259 751-5502

฿ 180.00

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

6 Pieces Per Package

1 Day(s) White 4960587078266 751-5511

฿ 180.00

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

6 Pieces Per Package

1 Day(s) Red 4960587078273 751-5529

฿ 180.00

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

6 Pieces Per Package

1 Day(s) Green 4960587078280 751-5537

฿ 180.00

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

6 Pieces Per Package

12 Day(s) Blue 4960587078297 751-5545

Basic Specifications

  • Product Type
    Writing Implements for Construction
  • Core Full Length(mm)
    90
  • Material
    Water-soluble wax
  • Number Contained(Nos.)
    6
  • Case Size(mm)
    140×45×9
  • Conditions of Use
    Compatible Temperature 50°C or less
  • Mass
    40

Product Description

[Features]
· Markings on smooth, non-water-absorbent surfaces can be erased by using water.
[Applications]
· For marking wood and concrete, etc.

Part Number
7825
7826
7827
7828
7829
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color JAN Code Trusco Code

฿ 180.00

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

6 Pieces Per Package

1 Day(s) Black 4960587078259 751-5502

฿ 180.00

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

6 Pieces Per Package

1 Day(s) White 4960587078266 751-5511

฿ 180.00

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

6 Pieces Per Package

1 Day(s) Red 4960587078273 751-5529

฿ 180.00

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

6 Pieces Per Package

1 Day(s) Green 4960587078280 751-5537

฿ 180.00

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

6 Pieces Per Package

12 Day(s) Blue 4960587078297 751-5545

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1