(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Thread 7 Color Wire Diameter 1.2 mm (Very Thick)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4808

  • Product Type
    Leveling String
  • Color
    Other
  • Wire diameter(mm)
    1.2
  • Thread length(m)
    130
  • Detailed Type
    Color Detail: Fluorescent Orange
  • Material
    Water thread: Nylon, Reel: ABS, Rotary shaft: PS
  • JAN Code
    4960587048085
  • Trusco Code
    751-5359
  • Mass
    113
Part Number
4808
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed Type JAN Code Trusco Code

฿ 385.84

TKU1 LEVELING STRING 1 Piece(s) 12 Day(s) Other Color Detail: Fluorescent Orange 4960587048085 751-5359

Basic Specifications

  • Product Type
    Leveling String
  • Wire diameter(mm)
    1.2
  • Thread length(m)
    130
  • Material
    Water thread: Nylon, Reel: ABS, Rotary shaft: PS
  • Mass
    113

Product Description

[Features]
· Extendable handle that allows the wire to be carried 2 ways.
· Reel made of ABS resin that is difficult to break.
· Uses high-quality nylon made for leveling string.
[Applications]
· For civil engineering construction, general surveying.

Specifications of 4808

  • Product Type
    Leveling String
  • Color
    Other
  • Wire diameter(mm)
    1.2
  • Thread length(m)
    130
  • Detailed Type
    Color Detail: Fluorescent Orange
  • Material
    Water thread: Nylon, Reel: ABS, Rotary shaft: PS
  • JAN Code
    4960587048085
  • Trusco Code
    751-5359
  • Mass
    113
Part Number
4808
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed Type JAN Code Trusco Code

฿ 385.84

TKU1 LEVELING STRING 1 Piece(s) 12 Day(s) Other Color Detail: Fluorescent Orange 4960587048085 751-5359

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1