(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super-Fine Thread Perfect Ink-Pot

Super-Fine Thread Perfect Ink-Pot

You can add up to 6 items to the comparison list.

Loading...

Specifications of PS-ITOSS

  • Product Type
    Ink pot
  • JAN Code
    4975364057563
  • Trusco Code
    753-7786
  • Thread thickness(mm)
    0.4
Part Number
PS-ITOSS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 245.00

TJD1 HANDY INK LINE 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Ink pot
  • JAN Code
    4975364057563
  • Trusco Code
    753-7786
  • Thread thickness(mm)
    0.4

Product Description

[Features]
· 30 m of ultra-fine string for Perfect Ink Pot.
· Replacement part for Perfect Ink Pot
[Applications]
· 30 m of ultra-fine string for Perfect Ink Pot

Specifications of PS-ITOSS

  • Product Type
    Ink pot
  • JAN Code
    4975364057563
  • Trusco Code
    753-7786
  • Thread thickness(mm)
    0.4
Part Number
PS-ITOSS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 245.00

TJD1 HANDY INK LINE 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1