(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NEL-18SL |
NEL-33SL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Reduction length to total length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 19,663.00 |
AUTO LEVELS | 1 Piece(s) | 12 Day(s) | 830~1180 | 4938514174862 | 487-2347 | 5600 | ||
฿ 19,663.00 |
AUTO LEVELS | 1 Piece(s) | 12 Day(s) | 1030~1735 | 4938514174879 | 487-2355 | 6200 |
[Features]
· Shifting mechanism enables easy installation. (Shifting range: range of 20 mm diameter)
[Applications]
· For installing on laser levels and auto levels.
Part Number |
---|
NEL-18SL |
NEL-33SL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Reduction length to total length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 19,663.00 |
AUTO LEVELS | 1 Piece(s) | 12 Day(s) | 830~1180 | 4938514174862 | 487-2347 | 5600 | ||
฿ 19,663.00 |
AUTO LEVELS | 1 Piece(s) | 12 Day(s) | 1030~1735 | 4938514174879 | 487-2355 | 6200 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?