(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Auto-Leveling RX Series Tripod

Auto-Leveling RX Series Tripod

You can add up to 6 items to the comparison list.

Loading...

Specifications of SA-R-2

  • Product Type
    Tripod for Auto Level
  • Reduction length to total length(mm)
    970~1630
  • JAN Code
    4954183153144
  • Trusco Code
    341-8731
  • Product Name
    KDS spherical surface tripod black
  • Mass(g)
    3500
Part Number
SA-R-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,976.00

AUTO LEVELS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Tripod for Auto Level
  • Reduction length to total length(mm)
    970~1630
  • JAN Code
    4954183153144
  • Trusco Code
    341-8731
  • Product Name
    KDS spherical surface tripod black
  • Mass(g)
    3500

Product Description

[Features]
·The top is a spherical pedestal that makes it easy to align the horizontal position of the machine
·Tripod for leveling
·With a thumbscrew that is easy to fix machine firmly
·Pursuing stability, ease of use, and robustness
·Spherical type
· Made of aluminum alloy

Specifications of SA-R-2

  • Product Type
    Tripod for Auto Level
  • Reduction length to total length(mm)
    970~1630
  • JAN Code
    4954183153144
  • Trusco Code
    341-8731
  • Product Name
    KDS spherical surface tripod black
  • Mass(g)
    3500
Part Number
SA-R-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,976.00

AUTO LEVELS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1