(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Horizontal Adjuster

Horizontal Adjuster

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of SA-100

  • Product Model
    Laser Marker Tripod
  • Longitudinal(mm)
    51
  • Side(mm)
    64
  • JAN Code
    4954183151188
  • Trusco Code
    475-6509
  • Ordering unit
    1 unit
Part Number
SA-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering unit

฿ 3,024.00

LASER MARKING DEVICES 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Model
    Laser Marker Tripod
  • Longitudinal(mm)
    51
  • Side(mm)
    64
  • JAN Code
    4954183151188
  • Trusco Code
    475-6509
  • Ordering unit
    1 unit

Product Description

[Features]
· Mount on an elevator tripod for quick leveling.

Specifications of SA-100

  • Product Model
    Laser Marker Tripod
  • Longitudinal(mm)
    51
  • Side(mm)
    64
  • JAN Code
    4954183151188
  • Trusco Code
    475-6509
  • Ordering unit
    1 unit
Part Number
SA-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering unit

฿ 3,024.00

LASER MARKING DEVICES 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1