(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Laser Cross Tripod

Laser Cross Tripod

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LEC-3

  • Product Model
    Laser Marker Tripod
  • Max. Length(mm)
    1​8​0​0
  • JAN Code
    4954183161583
  • Trusco Code
    475-6452
  • Set content and accessories
    Dedicated Soft Case
  • Ordering unit
    1 unit
Part Number
LEC-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering unit

฿ 4,318.00

LASER MARKING DEVICES 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Model
    Laser Marker Tripod
  • Max. Length(mm)
    1​8​0​0
  • JAN Code
    4954183161583
  • Trusco Code
    475-6452
  • Set content and accessories
    Dedicated Soft Case
  • Ordering unit
    1 unit

Product Description

[Features]
· The elevator mechanism enables easy horizontal line reference alignment.

Specifications of LEC-3

  • Product Model
    Laser Marker Tripod
  • Max. Length(mm)
    1​8​0​0
  • JAN Code
    4954183161583
  • Trusco Code
    475-6452
  • Set content and accessories
    Dedicated Soft Case
  • Ordering unit
    1 unit
Part Number
LEC-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering unit

฿ 4,318.00

LASER MARKING DEVICES 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1