- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of EL-CL
-
- Product Type
- Laser Marker Tripod
-
- Reduction Length ~ Total Length(mm)
- 595~1735
-
- JAN Code
- 4514095330011
-
- Trusco Code
- 472-2868
-
- Accessories
- Nylon Soft Case
-
- Leg vertices(mm)
- 55
-
- Ordering unit
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Ordering unit |
|
฿ 4,438.00
|
LASER MARKING DEVICES
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Laser Marker Tripod
-
- Reduction Length ~ Total Length(mm)
- 595~1735
-
- JAN Code
- 4514095330011
-
- Trusco Code
- 472-2868
-
- Accessories
- Nylon Soft Case
-
- Leg vertices(mm)
- 55
-
- Ordering unit
- 1 unit
Product Description
[Features]
· Elevator tripod for laser marking devices.
· Optimal for various types of marking and positioning during facility construction.
· 2-way ferrule that fixes firmly to the floor when the spike is used and that doesn't damage floors when the rubber feet are used.
[Applications]
· Optimal for adjusting the height of laser products.
Specifications of EL-CL
-
- Product Type
- Laser Marker Tripod
-
- Reduction Length ~ Total Length(mm)
- 595~1735
-
- JAN Code
- 4514095330011
-
- Trusco Code
- 472-2868
-
- Accessories
- Nylon Soft Case
-
- Leg vertices(mm)
- 55
-
- Ordering unit
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Ordering unit |
|
฿ 4,438.00
|
LASER MARKING DEVICES
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?